Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Air Data Modules

The Air Data Module (ADM) is the core building block of a low-cost, distributed, air data system.

The Air Data Module (ADM) is the core building block of a low-cost, distributed, air data system. Our ADMs, which are RVSM (Reduced Vertical Separation Minima) compliant, calculate air data parameters, and provide temperature-corrected pressure digitally to: air data inertial reference units (ADIRUs), flight controls, or Modular Avionics Units (MAU). This systems use Honeywell sensor technology to deliver a product with industry-leading size, weight, power, accuracy and stability. ADMs are TSO C106 certified and can be connected directly to a static port, pitot probe, or pitot static probe.

Our air data modules include:

  • Industry-leading modules such as size, weight and power (SWAP). ADMs feature a reduced plumbing weight by locating it near the probes.
  • Highly reliable parts because they don’t combine electronics with low reliability mechanical probes and heaters.
  • Industry-leading sensor stability that results in low fleet provisioning and sparing rates due to high maintenance costs from periodic accuracy checks.
  • Reduced maintenance costs from periodic accuracy checks due to industry-leading sensor stability.

Brochure  (1)
Brochure  (1)
Size
Air Data Module
Size
0.23MB
Download File Multiple Download been Selected

Related Products